IESNA:LM-63-2002
[TEST]P976398
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-59-C-UNV-L840-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 5900LM PACKAGE 80CRI 4000K CURVED REFLECTOR TROFFER
[LAMP] 4000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.36A 43.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6039.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 43.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1790.2 1796.4 1790.2 1777.9 1759.3 1734.6 1703.6 1670.6 1631.4 1584.0 
1534.5 1478.8 1416.9 1350.9 1276.7 1206.6 1128.2 1045.7 967.3 886.9 
806.4 732.2 660.0 591.9 532.1 474.4 420.8 369.2 323.8 278.4 
237.2 195.9 160.9 121.7 84.6 45.4 0.0 
1790.2 1798.5 1823.2 1852.1 1883.1 1901.6 1907.8 1905.8 1889.2 1866.6 
1829.4 1786.1 1730.4 1664.4 1590.2 1509.8 1423.1 1336.5 1249.9 1163.2 
1084.9 1012.7 940.5 876.6 814.7 759.0 707.4 655.9 602.2 552.8 
501.2 445.5 389.8 321.8 251.6 150.6 0.0 
1790.2 1806.8 1885.1 1955.2 2008.9 2050.1 2079.0 2091.4 2089.3 2070.8 
2039.8 1992.4 1936.7 1864.5 1784.1 1697.4 1600.5 1503.6 1408.7 1309.7 
1223.1 1140.6 1060.1 987.9 917.8 851.8 789.9 728.1 668.2 608.4 
548.6 488.8 422.8 338.2 247.5 132.0 0.0 
1790.2 1841.8 1951.1 2039.8 2112.0 2167.7 2202.8 2223.4 2227.5 2211.0 
2178.0 2126.4 2056.3 1973.8 1878.9 1773.8 1662.4 1546.9 1427.2 1324.1 
1216.9 1122.0 1031.2 948.8 872.4 804.4 738.4 678.6 618.8 563.1 
505.3 437.2 363.0 284.6 204.2 105.2 0.0 
1790.2 1841.8 1963.5 2056.3 2136.8 2196.6 2233.7 2254.3 2256.4 2241.9 
2206.9 2153.2 2076.9 1988.2 1883.1 1771.7 1652.1 1532.4 1419.0 1299.4 
1194.2 1097.2 1006.5 926.1 851.8 783.8 726.0 664.1 610.5 556.9 
501.2 426.9 354.8 280.5 193.9 101.1 0.0 
